8.4.7.2 QSPI Mode Register

This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_MR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DLYCS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DLYBCT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
   AQICMEN NBBITS[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 TAMPCLR CSMODE[1:0]DQSDLYENWDRBT SMM 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:24 – DLYCS[7:0] Minimum Inactive QCS Delay

This field defines the minimum delay between the deactivation and the activation of QCS. The DLYCS time ensures the client minimum deselect time is respected.

If DLYCS is written to 0, one GCLK period is inserted by default.

Otherwise, the following equation determines the delay:
  • DLYCS=Minimum inactive × fGCLK

Bits 23:16 – DLYBCT[7:0] Delay Between Consecutive Transfers

  • SMM=0

    This field defines the delay between two consecutive transfers without releasing the chip select. The delay is always inserted after each transfer and before removing the chip select if needed.

    The following equation determines the delay:
    • DLYBCT=(Delay Between Consecutive Transfers × fGCLK) / 32
  • SMM=1

    This field defines the delay between last QSCK pulse and QCS rise.

    When DLYBCT is written to 0, no delay is inserted and the clock keeps its duty cycle over the character transfers.

    The following equation determines the delay:
    • DLYBCT=Delay Between Consecutive Transfers × fGCLK

Bit 13 – AQICMEN QSPI Inter-Chip Communication Mode Enable All

ValueNameDescription
0 DISABLED The QSPI Inter-Chip mode is disabled.
1 ENABLED The QSPI Inter-Chip mode is enabled.

Bits 11:8 – NBBITS[3:0] Number of Bits per Transfer

NBBITS is used only when SMM is set to '0'.

ValueNameDescription
0 8_BIT 8 bits for transfer
8 16_BIT 16 bits for transfer

Bit 7 – TAMPCLR Tamper Clear Enable

ValueDescription
0 A tamper detection event has no effect on QSPI scrambling keys.
1 A tamper detection event immediately clears QSPI scrambling keys.

Bits 5:4 – CSMODE[1:0] Chip Select Mode

The CSMODE field determines how the chip select is deasserted.

This field is forced to LASTXFER when SMM is written to 1 and QSPI_IFR.PROTYP is not selecting a RAM memory.

ValueNameDescription
0 NOT_RELOADED The chip select is deasserted if QSPI_TDR.TD has not been reloaded before the end of the current transfer.
1 LASTXFER The chip select is deasserted when the bit LASTXFER is written to 1 and the character written in QSPI_TDR.TD has been transferred.
2 SYSTEMATICALLY The chip select is deasserted systematically after each transfer.

Bit 3 – DQSDLYEN DQS Delay Enable

ValueNameDescription
0 DISABLED The DQS Delay cell is disabled.
1 ENABLED The DQS Delay cell is enabled. The DQS Delay cell automatic refresh is triggered according to the QSPI_REFRESH configuration.

Bit 2 – WDRBT Wait for Data Read Before Transfer

ValueNameDescription
0 DISABLED No effect. In SPI mode, a transfer can be initiated whatever the state of QSPI_RDR is.
1 ENABLED In SPI mode, a transfer can start only if QSPI_RDR is empty, i.e., does not contain any unread data. This mode prevents overrun error in reception.

Bit 0 – SMM Serial Memory Mode

ValueNameDescription
0 SPI The QSPI is in SPI mode.
1 MEMORY The QSPI is in Serial Memory mode.