5.5.6.2.2 High-Speed Frequency Range Control Operation
The high-speed frequency range (hsfreqrange) is controlled by following the generic D-PHY Control operation (see General D-PHY Control Operation), and with the test code 0x44 and the data value from the following table:
| Ranges (Mbps) | High-Speed Bit Rate Code |
|---|---|
| 80-89 | 0000000 |
| 90-99 | 0100000 |
| 100-109 | 1000000 |
| 110-129 | 0000010 |
| 130-139 | 0100010 |
| 140-149 | 1000010 |
| 150-169 | 0000100 |
| 170-179 | 0100100 |
| 180-199 | 1000100 |
| 200-219 | 0000110 |
| 220-239 | 0100110 |
| 240-249 | 1000110 |
| 250-269 | 0001000 |
| 270-299 | 0101000 |
| 300-329 | 0001010 |
| 330-359 | 0101010 |
| 360-399 | 1001010 |
| 400-449 | 0001100 |
| 450-499 | 0101100 |
| 500-549 | 0001110 |
| 550-599 | 0101110 |
| 600-649 | 0010000 |
| 650-699 | 0110000 |
| 700-749 | 0010010 |
| 750-799 | 0110010 |
| 800-849 | 1010010 |
| 850-899 | 1110010 |
| 900-949 | 0010100 |
| 950-1000 | 0110100 |