6.7.6.41 CSI2DC Data Pipe Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: CSI2DC_DPIER
Offset: 0xC8
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LTESTEDATOVFRXOVF1RXOVF0RXRDY1RXRDY0CAPTURE 
Access WWWWWWWW 
Reset –––––––– 

Bit 7 – LTE Longer Than Expected Packet Received Interrupt Enable Bit

Bit 6 – STE Shorter Than Expected Packet Received Interrupt Enable

Bit 5 – DATOVF Data Pipe Overflow Interrupt Enable

Bit 4 – RXOVF1 Bank 1, Packet Overflow Interrupt Enable

Bit 3 – RXOVF0 Bank 0, Packet Overflow Interrupt Enable

Bit 2 – RXRDY1 Bank 1, Packet Received Interrupt Enable

Bit 1 – RXRDY0 Bank 0, Packet Received Interrupt Enable

Bit 0 – CAPTURE Data Pipe Capture Done Interrupt Enable