6.7.6.31 CSI2DC GLP Interrupt Status Register

Name: CSI2DC_GLPISR
Offset: 0x88
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RE[3:0]EB[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BL[3:0]NU[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:12 – RE[3:0] Reserved Generic Long Packet Ready Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field BL indicates that no reserved packet interrupt is pending for virtual channel i.

1

A bit set at position i in the field BL indicates that a reserved packet interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 11:8 – EB[3:0] Embedded 8-bit data Generic Long Packet Ready Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field EB indicates that no embedded data packet interrupt is pending for virtual channel i.

1

A bit set at position i in the field EB indicates that an embedded data packet interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 7:4 – BL[3:0] Blanking Data Generic Long Packet Ready Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field BL indicates that no blanking data packet interrupt is pending for virtual channel i.

1

A bit set at position i in the field BL indicates that a blanking packet interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 3:0 – NU[3:0] Null Generic Long Packet Ready Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field NU indicates that no null packet interrupt is pending for virtual channel i.

1

A bit set at position i in the field NU indicates that a null packet interrupt is pending for virtual channel i. This bit is reset after the register read operation.