6.7.6.52 CSI2DC Video Pipe Interrupt Status Register

Name: CSI2DC_VPISR
Offset: 0xF4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   PKTOVFLTESTECTLOVFRATEOVFCAPTURE 
Access RRRRRR 
Reset 000000 

Bit 5 – PKTOVF Packet Overflow For Video Pipe Interrupt Status

ValueDescription
0

No packet overflow since the last read of the register.

1

A packet overflow has been detected.

Bit 4 – LTE Packet Longer Than Expected Interrupt Status

ValueDescription
0

No packet longer than expected since the last read of the register.

1

A packet longer than expected has been detected.

Bit 3 – STE Packet Shorter Than Expected Interrupt Status

ValueDescription
0

No packet shorter than expected since the last read of the register.

1

A packet shorter than expected has been detected.

Bit 2 – CTLOVF Control Buffer Overflow Interrupt Status

ValueDescription
0

No Control Buffer Overflow since the last read of the register.

1

A Control Buffer Overflow has been detected.

Bit 1 – RATEOVF Rate Buffer Overflow Interrupt Status

ValueDescription
0

No Rate Buffer Overflow since the last read of the register.

1

A Rate Buffer Overflow has been detected.

Bit 0 – CAPTURE Video Pipeline Capture Status

ValueDescription
0

No frame capture since the last read of the register.

1

A frame has been captured in the video pipeline.