6.7.6.38 CSI2DC IDS Entry Word 1 Register

Name: CSI2DC_IDSEW1Rx
Offset: 0xA4 + x*0x08 [x=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – RC[15:0] Row Count for Image Data Packet Captured

Row count for the current packet. The number of rows in the image is RC+1.

Bits 15:0 – WC[15:0] Word Count for Image Data Packet Captured

Packet word count.