6.7.6.57 CSI2DC Video Pipe Data Type Remap Register

Name: CSI2DC_VPDTRR
Offset: 0x108
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DTREADT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – DTRE Data Type Remap Enable

ValueDescription
0

Data type remap is disabled.

1

Data type remap is enabled.

Bits 5:0 – ADT[5:0] Alternate Data Type

When the remap is activated, the incoming data type is replaced with ADT.