6.7.6.37 CSI2DC IDS Entry Word 0 Register

Name: CSI2DC_IDSEW0Rx
Offset: 0xA0 + x*0x08 [x=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 VC[1:0]DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – VC[1:0] Virtual Channel Identifier

ValueNameDescription
0 VC0

Virtual Channel 0

1 VC1

Virtual Channel 1

2 VC2

Virtual Channel 2

3 VC3

Virtual Channel 3

Bits 5:0 – DT[5:0] Data Type

Indicates the value of the data type for the captured packet.