6.7.6.56 CSI2DC Video Pipe Row Register

Name: CSI2DC_VPROWR
Offset: 0x104
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ROW[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ROW[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – ROW[15:0] Row Number

Current active row number of the frame being processed in the video pipe.