6.7.6.20 CSI2DC GSP Interrupt Enable Register

Name: CSI2DC_GSPIER
Offset: 0x5C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 GSPERR[3:0]GSPRDY[3:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 7:4 – GSPERR[3:0] Generic Short Packet Error Interrupt Enable

ValueDescription
0

No effect.

1

Setting a bit at position i in the GSPERR field will set the interrupt mask bit, and virtual channel i can generate a Generic Short Packet Error interrupt.

Bits 3:0 – GSPRDY[3:0] Generic Short Packet Ready Interrupt Enable

ValueDescription
0

No effect.

1

Setting a bit at position i in the GSPRDY field will set the interrupt mask bit, and virtual channel i can generate a Generic Short Packet interrupt.