6.7.6.50 CSI2DC Video Pipe Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: CSI2DC_VPIDR
Offset: 0xEC
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   PKTOVFLTESTECTLOVFRATEOVFCAPTURE 
Access WWWWWW 
Reset –––––– 

Bit 5 – PKTOVF Packet Overflow For Video Pipe Interrupt Disable

Bit 4 – LTE Packet Longer Than Expected Interrupt Disable

Bit 3 – STE Packet Shorter Than Expected Interrupt Disable

Bit 2 – CTLOVF Control Buffer Overflow Interrupt Disable

Bit 1 – RATEOVF Rate Buffer Overflow Interrupt Disable

Bit 0 – CAPTURE Video Pipeline Capture Interrupt Disable