6.7.6.11 CSI2DC SSP Interrupt Status Register

Name: CSI2DC_SSPISR
Offset: 0x28
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     RE[3:0] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 LE[3:0]LS[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FE[3:0]FS[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 19:16 – RE[3:0] Reserved Short Packet Interrupt Status

ValueDescription
0

A bit cleared at position i in the field RE indicates that no Reserved Short Packet interrupt is pending for virtual channel i.

1

A bit set at position i in the field RE indicates that no Reserved Short Packet interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 15:12 – LE[3:0] Line End Interrupt Status

ValueDescription
0

A bit cleared at position i in the field LE indicates that no Line End interrupt is pending for virtual channel i.

1

A bit set at position i in the field LE indicates that a Line End interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 11:8 – LS[3:0] Line Start Interrupt Status

ValueDescription
0

A bit cleared at position i in the field LS indicates that no Line Start interrupt is pending for virtual channel i.

1

A bit set at position i in the field LS indicates that a Line Start interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 7:4 – FE[3:0] Frame End Interrupt Status

ValueDescription
0

A bit cleared at position i in the field FE indicates that no Frame End interrupt is pending for virtual channel i.

1

A bit set at position i in the field FE indicates that a Frame End interrupt is pending for virtual channel i. This bit is reset after the register read operation.

Bits 3:0 – FS[3:0] Frame Start Interrupt Status

ValueDescription
0

A bit cleared at position i in the field FS indicates that no Frame Start interrupt is pending for virtual channel i.

1

A bit set at position i in the field FS indicates that a Frame Start interrupt is pending for virtual channel i. This bit is reset after the register read operation.