11.1.7.10 Image Sensor Controller (ISC)

ISC timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Figure 11-34. ISC Timing Diagram
Table 11-37. ISC Timings
SymbolParameterConditionsMinMaxUnit
fISC_PCKISC_PCK operating frequency––100MHz
ISC1DATA setup time before ISC_PCK rising edge–3.0–ns
ISC2DATA hold time after ISC_PCK rising edge–5.0–ns
ISC3VSYNC/HSYNC/FIELD setup time before ISC_PCK rising edge–3.0–ns
ISC4VSYNC/HSYNC/FIELD hold time after ISC_PCK rising edge–5.0–ns