11.1.7.3 Quad Serial Peripheral Interface (QSPI)

The following timings are provided for the Serial Memory mode (QSPI_MR.SMM=1). In this mode, only SPI mode 0 is supported. Refer to Quad Serial Peripheral Interface (QSPI) for more details.

Figure 11-10. QSPI Host Mode 0 in Single Data Rate
Figure 11-11. QSPI Host Mode in Double Data Rate Mode
Figure 11-12. QSPI Host Mode in Double Data Rate Mode with DQS