11.1.7.11 LCD Controller (LCDC)

LCD timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Figure 11-35. LCD Timings
Table 11-38. LCD Timings
SymbolParameterConditionsMinMaxUnit
fLCDMinimum LCD period––75MHz
tVALIDClock to LCDDAT valid output–4.0–ns