11.1.7.1 DDR-SDRAM Controller (MPDDRC)

The MPDDRC complies with the following JEDEC standards:

  • DDR3-SDRAM: JESD79-3C with operating frequencies up to 266 MHz
  • DDR3L-SDRAM: JESD79-3-1A with operating frequencies up to 266 MHz
  • DDR2-SDRAM: JESD79-2F with operating frequencies up to 266 MHz

The physical interface (PCB layout) between the processor and its memory has a major impact on the signal integrity. Microchip provides IBIS models of the SAM9X7 Series device and strongly recommends verifying this processor-memory interface on a PCB simulation tool. For design guidance, refer to the Microchip application note “SAM9X75 Hardware Design Considerations” (AN4962), available on www.microchip.com.

The following table provides the recommended settings on the MPDDRC_RD_DATA_PATH.SHIFT_SAMPLING field depending on the memory type and on its operating frequency.

Table 11-23. SHIFT_SAMPLING Settings
SDRAM TypeSDRAM Clock Frequency (MHz)SHIFT_SAMPLING
DDR2-SDRAM125 ≤ fSDRAM_CLK ≤ 2661
DDR3(L)-SDRAM (DLL on)fSDRAM_CLK = 2663
DDR3(L)-SDRAM (DLL off)fSDRAM_CLK ≤ 2003