11.1.7.9 Ethernet MAC (GMAC)

GMAC timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 0
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 0
Figure 11-31. Ethernet MAC MDIO Interface Timings Characteristics
Table 11-34. Ethernet MAC Signals Relative to MDC (MDIO Mode)
SymbolParametersMinMaxUnit
GMAC1MDIO input data setup time before MDC rising edge10–ns
GMAC2MDIO input data hold time after MDC rising edge0–ns
GMAC3MDC falling edge to MDIO output data valid025ns
Figure 11-32. Ethernet MAC RMII Mode Timing Diagram
Table 11-35. Ethernet MAC RMII Mode Timing Characteristics
SymbolParametersConditionsMinTypMaxUnit
GMAC21TXEN toggling from REFCK rising–2–16ns
GMAC22TX[1:0] toggling from REFCK rising–2–16ns
GMAC23Setup for RX[1:0] from REFCK rising–4––ns
GMAC24Hold for RX[1:0] from REFCK rising–2––ns
GMAC25Setup for RXER from REFCK rising–4––ns
GMAC26Hold for RXER from REFCK rising–2––ns
GMAC27Setup for CRSDV from REFCK rising–4––ns
GMAC28Hold for CRSDV from REFCK rising–2––ns
Figure 11-33. Ethernet MAC RGMII Timing Diagram
Table 11-36. Ethernet MAC RGMII Mode Timing Characteristics
SymbolParameterMinMaxUnit
GMAC29TXCTL toggling from TXCK edge-500 500ps
GMAC30TXD[3:0] toggling from TXCK edge-500 500ps
GMAC31RXD[3:0] Setup time before RXCK edge1.0 –ns
GMAC32RXD[3:0] Hold time after RXCK edge1.0 –ns
GMAC33RXCTL Setup time before RXCK edge1.0 –ns
GMAC34RXCTL Hold time after RXCK edge1.0 –ns