11.1.7.8 Inter-IC Sound Multi-Channel Controller (I2SMCC)

I2SMCC timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Figure 11-29. I2SMCC Timing Diagram in Host Mode
Figure 11-30. I2SMCC Timing Diagram in Client Mode
Table 11-33. I2SMCC Timings
SymbolParameterConditionsMinMaxUnit
Host Mode
fI2SMCC_SCKI2SMCC_SCK frequency––25.0MHz
I2S0I2SMCC_DINx setup time before I2SMCC_SCK rises–14.0–ns

I2S1

I2SMCC_DINx hold time after I2SMCC_SCK rises

–2.0–ns
I2S2I2SMCC_SCK falling to I2SMCC_DOUTx delay–-2.012.0ns
I2S3I2SMCC_SCK falling to I2SMCC_WS delay–-2.012.0ns
Client Mode
fI2SMCC_SCKI2SMCC_SCK frequency––25.0MHz
I2S4I2SMCC_DINx setup time before I2SMCC_SCK rises–14.0–ns
I2S5I2SMCC_DINx hold time after I2SMCC_SCK rises–2.0–ns
I2S6I2SMCC_WS setup time before I2SMCC_SCK rises–14.0–ns
I2S7I2SMCC_WS hold time after I2SMCC_SCK rises–2.0–ns
I2S8I2SMCC_SCK falling to I2SMCC_DOUTx delay–-2.012.0ns