37.16 Timer Counter (TC) Module Electrical Specifications

Figure 37-10. TCn Timer Capture Input Module Timing Diagram
Figure 37-11. TCn Timer Compare Output Module Timing Diagram
Table 37-28. TCn Timer Capture Module Electrical Specifications(1)
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCn Input Low Time2/fGLK_TCnµsVDDIO(min) and meet TC_5 specifications
TC_3TCINHIGHCapture TCn Input High Time2/fGLK_TCnµsVDDIO(min) and meet TC_5 specifications
TC_5TCINPERIODCapture Input Period4/fGLK_TCnµsVDDIO(min)
TC_7TCOUTLOWCompare TCn Output Low Time3 x DI_27nsVDDIO(min) and meet TC_11 specifications
TC_9TCOUTHIGHCompare TCn Output High Time3 x DI_25nsVDDIO(min) and meet TC_11 specifications
TC_11TCOUTPERIODCompare Output PeriodTC_7 + TC_9nsVDDIO(min)
TC_13fGCLK_TCnTC peripheral module clock frequencyFCLK_37MHzVDDIO(min)
  1. All values are characterized but not tested in production.