37.3 Operating Frequencies and Thermal Limitations
| Param. No. | VDDIO, VDDIO2, AVDD Range | Temp. Range | Max MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.8V to 5.5V | -40°C to +85°C | 24 MHz | Industrial | ||
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Industrial Temperature Devices | |||||||
| Operating ambient temperature range | TA | -40 | — | 85 | °C | ||
| Power Dissipation | |||||||
|
Internal chip power dissipation: PINT = (VDDIO2 x (IDD - Σ IOHVDDIO2)) + ( AVDD x (IDDANA - Σ IOHAVDD) + (VDD x (IDD - Σ IOHVDD)) I/O pin power dissipation: PI/O = ∑ ((VDDIO2 – VOHVDDIO2) x IOHVDDIO2) + ∑ (VOL x IOLVDDIO2) + ∑ ((AVDD – VOHAVDD) x IOHAVDD) + ∑ (VOL x IOLAVDD) + ∑ ((VDD – VOHVDD) x IOHVDD) + ∑ (VOL x IOLVDD) | PD | PINT + PI/O | W | ||||
| Maximum allowed power dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
| Characteristics | Symbol | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|
| Thermal resistance for the 28-pin VQFN Wettable Flanks (4 x 4 x 1.0 mm) package | θJA | 22.59 | — | °C/W | ||
| Thermal resistance for the 28-pin SSOP (5.30 mm) package | θJA | 57.3 | — | °C/W | ||
| Thermal resistance for the 28-pin SPDIP (0.300) package | θJA | 60.0 | — | °C/W | ||
| Thermal resistance for the 32-pin TQFP (7 x 7 x 1.0 mm) package | θJA | 56.63 | — | °C/W | ||
| Thermal resistance for the 32-pin VQFN Wettable Flanks (5 x 5 x 0.9 mm) package | θJA | 27.56 | — | °C/W | ||
|
Note:
| ||||||