37.4 Power Supply
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_5 | VDD_CIN(3) | VDD Input bypass parallel capacitor pair | — | 0.1 | — | µF | Bulk ceramic or solid tantalum capacitor with ESR < 0.5Ω |
| — | 10 | — | nF | Ceramic X7R capacitor with ESR < 0.5Ω on all VDDIO2 pins | |||
| VDDIO2_CIN(3) | VDDIO2 Input bypass parallel capacitor pair | — | 0.1 | — | µF | Bulk ceramic or solid tantalum capacitor with ESR < 0.5Ω | |
| — | 10 | — | nF | Ceramic X7R capacitor with ESR < 0.5Ω on all VDDIO2 pins | |||
| REG_9 | VREFA_CIN(3) | External VREFA Input bypass parallel capacitor pair | — | 0.1 | — | µF | Bulk ceramic or solid tantalum capacitor with ESR < 0.5Ω |
| — | 10 | — | nF | Ceramic X7R capacitor with ESR < 0.5Ω | |||
| REG_17 | AVDDCIN(3) | AVDD Input bypass parallel capacitor pair | — | 0.1 | — | µF | Bulk Ceramic or solid tantalum capacitor with ESR < 0.5Ω |
| — | 10 | — | nF | Ceramic X7R capacitor with ESR < 0.5Ω | |||
| REG_23 | AVDDLEXT(1) | AVDD series ferrite bead DC resistance (DCR) | — | — | 0.1 | Ω | ≥ 600Ω @ 100 MHz |
| REG_25 | Ferrite bead current rating | 500 | — | — | mA | — | |
| REG_37 | VDD(2) | VDD input voltage range | 1.8 | — | 5.5 | V | — |
| REG_37A | VDDIO2 | VDDIO2 input voltage range | 1.6 | — | 5.5 | V | — |
| REG_39 | AVDD(2) | AVDD input voltage range | 1.8 | — | 5.5 | V | — |
| REG_40 | VDDCORE(4) | Core voltage | — | 2.0 | — | V | With AVDD = VDD > 2.4V |
| REG_43A | SVDD_R | VDD rise ramp rate required to ensure the internal Power-On Reset signal | — | — | 0.05 | V/ms | With BOD disabled, failure to meet this specification may lead to start-up issues or unexpected behaviors |
| VDD change rate required to prevent the internal Power-On Reset signal during operation | — | — | 1.2 | V/µs | 1.8V ≤ VDD ≤ 5.5V | ||
| REG_43B | SVDDIO2_R | VDDIO2 rise ramp rate required to ensure the internal Power-On Reset signal | — | — | 0.05 | V/ms | — |
| REG_45 | VPOR | Power-On Reset | — | 1.6 | — | V | VDD power- up or power-down (see Parameter REG_43, VDD ramp rate) |
| REG_47 | VDD / VDDIO2 / AVDD BOR | VDD / VDDIO2 / AVDD Brown-Out Reset thresholds | 1.8 | 1.9 | 2.1 | V | BODLEVEL0 |
| 2.3 | 2.45 | 2.6 | V | BODLEVEL1 | |||
| 2.55 | 2.7 | 2.9 | V | BODLEVEL2 | |||
| 2.7 | 2.85 | 3.05 | V | BODLEVEL3 | |||
|
Note:
| |||||||