37.8 Internal Voltage Reference Specifications

Table 37-12. Internal Voltage Reference Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
VR_1IREFInternal voltage reference accuracy-44%ADC.CTRLC.REFSEL = 1V024
VR_3-44%ADC.CTRLC.REFSEL = 2V048
VR_5-44%ADC.CTRLC.REFSEL = 4V096
VR_7-44%ADC.CTRLC.REFSEL = 2V500
VR_9IREFVDDVREF, VDD range2.75.5VADC.CTRLC.REFSEL = 1V024
VR_112.75.5VADC.CTRLC.REFSEL = 2V048
VR_134.555.5VADC.CTRLC.REFSEL = 4V096
VR_152.955.5VADC.CTRLC.REFSEL = 2V500
VR_20IREFEXEXTVREF0 pin voltage1.8VDDVVDD < 2.7V
VR_221.024VDDVVDD ≥ 2.7V
VR_25IREFDDelay for changing voltage reference2.0µA
VR_30IREFSTInternal VREF start-up time10µsVDD = 3.0V