37.17 Timer/Counter for Control (TCC) Application Electrical Specifications

Figure 37-12. TCCn Timer Capture Input Module Timing Diagrams
Figure 37-13. TCCn Timer Compare Output Module Timing Diagrams
Figure 37-14. TCCn Timer Compare Fault Output Module Timing Diagrams
Table 37-29. TCCn Timer Capture Module Electrical Specifications(1)
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCn Input Low Time2/fGLK_TCCnµsVDDIO(min) and meet TCC_5 specifications
TCC_3TCCINHIGHCapture TCCn Input High Time2/fGLK_TCCnµsVDDIO(min) and meet TCC_5 specifications
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCnµsVDDIO(min)
TCC_7TCCOUTLOWCompare TCCn Output Low Time3 x DI_27nsVDDIO(min) and meet TCC_11 specifications
TCC_9TCCOUTHIGHCompare TCCn Output High Time3 x DI_25nsVDDIO(min) and meet TCC_11 specifications
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7 + TCC_9nsVDDIO(min)
TCC_13fGCLK_TCCnTCC peripheral module clock frequencyFCLK_35MHz
TCC_15TCCFDFault input to I/O pin change43nsVDDIO(typ)
TCC_17TCCFLTFault input pulse width1/(2 x (tRISE + tFALL))nsVDDIO(min)
  1. All values are characterized but not tested in production.