37.19 Configurable Custom Logic (CCL) Electrical Specifications

Table 37-31. Configurable Custom Logic (CCL) Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CCL_1tSU_CCL_FFSetup time for CCL data to clock for flip-flop modesns
CCL_3fGCLK_CCLCCL peripheral clock moduleFCLK_43MHz