66.24.1 Timing Conditions
Timings assuming a capacitance load on data and clock are given in the table below.
Supply | Corner | |
---|---|---|
Max | Min | |
3.3V | 20 pF | 0 pF |
Timings assuming a capacitance load on data and clock are given in the table below.
Supply | Corner | |
---|---|---|
Max | Min | |
3.3V | 20 pF | 0 pF |