66.9.5 ADC Electrical Characteristics

Table 66-34. ADC INL and DNL, VADVREF = 3.3V
SymbolParameterConditionsMinTypMaxUnit
Differential Mode
INLIntegral Non-Linearity11LSB
DNLDifferential Non-Linearity11LSB
Single-Ended Mode
INLIntegral Non-Linearity1.51.5LSB
DNLDifferential Non-Linearity11LSB
Table 66-35. ADC Offset and Gain Error, VADVREF = 3.3V
SymbolParameterConditionsMinTypMaxUnit
Differential Mode
EO Differential Offset Error-2.02.0LSB
EGDifferential Gain Error-0.20.2%
Single-Ended Mode
EO Single-ended Offset Error-2.02.0LSB
EGSingle-ended Gain Error-0.20.2%
Table 66-36. ADC Analog Input Characteristics
SymbolParameterConditionsMinTypMaxUnit
VFSAnalog Input Full Scale Range(1)ADC_COR.DIFFx = 00VADVREFV
ADC_COR.DIFFx = 1 -VADVREFVADVREF
VINCMCommon Mode input range(2)ADC_COR.DIFFx = 10.4 × VDDANA0.6 × VDDANAV
CINADC sampling capacitance3pF
CP_ADxAnalog input parasitic capacitance(4)ADx pin configured as analog input10
ZINCommon Mode Input impedance(3)On ADx pin1 / (fS × CP_ADx)Ω
Note:
  1. VFS = VADx in Single-ended mode, VFS = (VADx - VADx+1) in Differential mode.
  2. VINCM = (VADx + VADx+1) / 2.
  3. See the figure "Input Channel Model". When converting one single channel, most of the input parasitic capacitance in not switched, therefore the common mode input impedance reduces to ZIN = 1 / (fS × CIN).
  4. Includes CIN.