16.5.7.5.1 Definitions (MRL A, MRL B)
SPI x-y-z protocol:
- Command opcode is sent on x I/O data line(s) with x in {1, 2, 4}
- Address is sent on y I/O data line(s) with y in {1, 2, 4}
- Data are sent or received on z I/O data lin(s) with z in {1, 2, 4}
| Protocol | Description |
|---|---|
| SPI 1-1-1 | Legacy SPI protocol using MOSI/IO0 and MISO/IO1 lines |
| SPI 1-1-2 | SPI Dual Output using IO0 and IO1 lines |
| SPI 1-2-2 | SPI Dual I/O using IO0 and IO1 lines |
| SPI 2-2-2 | SPI Dual Command using IO0 and IO1 lines |
| SPI 1-1-4 | SPI Quad Output using IO0, IO1, IO2 and IO3 lines |
| SPI 1-4-4 | SPI Quad I/O using IO0, IO1, IO2 and IO3 lines |
| SPI 4-4-4 | Quad Command using IO0, IO1, IO2 and IO3 lines |