1 Overview
(Ask a Question)This application note explains how to use the accompanying design to demonstrate the auto update and IAP features on the PolarFire® Evaluation board.
The on-board 1 GB Micron SPI Flash device is connected to System Controller SPI which is programmed using the fabric logic or Libero® SoC software.
This application note includes the Mi-V soft processor, which initiates the system service requests for the device programming and enables the PF_SYSTEM_SERVICES core to access the System Controller. For more information about the design implementation, and the necessary blocks and IP cores instantiated in Libero SoC, see Demo Design.
- Using the pre-generated
.jobfile: To program the device using the.jobfile provided along with the design, see Appendix 2: Programming the Device and External SPI Flash Using FlashPro Express. - Using Libero SoC: To program the device using Libero SoC, see Libero Design Flow.Important: This design can be used as a reference to build a fabric design with programming features.