1.2 Design Requirements

The following table lists the hardware and software requirements for this design.

Table 1-2. Design Requirements
RequirementsDescription
Hardware Requirements
PolarFire® Evaluation Kit (MPF300TS-1FCG1152I-EVAL-KIT)
Rev D or later

Host PC—
Software Requirements
FlashPro ExpressSee the readme.txt file provided in the design files for all software versions needed to create this reference design.
Libero® SoC
SoftConsole
Serial Terminal Emulation ProgramPuTTY or HyperTerminal
Operating SystemWindows® 10
Important:
  • Any serial terminal emulation program can be used. PuTTY is used in this application note.
  • Libero SmartDesign and configuration screen shots shown in this application note are for illustration purpose only. For the latest updates, open the Libero design.