1.6 Clocking Structure
(Ask a Question)The following figure shows the clocking structure of this design. This design uses a 83.33 MHz system clock for configuring the APB peripherals.
The following figure shows the clocking structure of this design. This design uses a 83.33 MHz system clock for configuring the APB peripherals.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.