1 Configuration Summary
| Device | Flash + Data Flash Memory (KB) | SRAM (KB) | Pins | SERCOM(1) | ADC Channels | Analog Comparators Inputs | CCL Inputs | GCLK I/Os | PTC Self-capacitance/Mutual-capacitance Channels | I/O Pins | Tamper Pins | Packages |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAML10D14 | 16+2 | 4 | 24 | 2 | 5 | 2 | 4 | 4 | 16/64 | 17 | 3 | VQFN, SSOP |
| SAML10D15 | 32+2 | 8 | ||||||||||
| SAML10D16 | 64+2 | 16 | ||||||||||
| SAML10E14 | 16+2 | 4 | 32 | 3 | 10 | 4 | 6 | 5 | 20/100 | 25 | 4 | VQFN, TQFP, WLCSP |
| SAML10E15 | 32+2 | 8 | ||||||||||
| SAML10E16 | 64+2 | 16 | ||||||||||
| SAML11D14 | 16+2 | 8 | 24 | 2 | 5 | 2 | 4 | 4 | 16/64 | 17 | 3 | VQFN, SSOP |
| SAML11D15 | 32+2 | 8 | ||||||||||
| SAML11D16 | 64+2 | 16 | ||||||||||
| SAML11E14 | 16+2 | 8 | 32 | 3 | 10 | 4 | 6 | 5 | 20/100 | 25 | 4 | VQFN, TQFP, WLCSP |
| SAML11E15 | 32+2 | 8 | ||||||||||
| SAML11E16 | 64+2 | 16 |
Note:
- ISO7816, RS-485 and LIN client are only supported on 32-pin packages.
| Feature | SAM L10 Family | SAM L11 Family |
|---|---|---|
| MPU | 1 | 2 |
| TrustZone for ARMv8-M | No | Yes |
| Secure Boot | No | Yes |
| TrustRAM (Bytes) | 256 | 256 |
| DMA Channels | 8 | 8 |
| Address and Data Scrambling | TrustRAM | TrustRAM, Data Flash |
| Event System Channels | 8 | 8 |
| External Interrupt Lines/NMI | 8/1 | 8/1 |
| Brown-out Detection | VDDIO and VDDCORE | VDDIO and VDDCORE |
| Secure Pin Multiplexing (on SERCOM) | No | Yes |
| TC/Compare | 3 | 3 |
| RTC | 1 | 1 |
| Watchdog | 1 | 1 |
| DAC Channels | 1 | 1 |
| OPAMP | 3 | 3 |
| CCL Look-up Tables | 2 | 2 |
| Frequency Meter | 1 | 1 |
| Crypto Accelerators | No | Yes |
| TRNG | Yes | Yes |
| CRC | Yes | Yes |
| Debug Access Levels (DAL) | 2 | 3 |