Features
- Operating Conditions: 1.62V to 3.63V, -40ºC to +125ºC, DC to 32 MHz
- Core: 32 MHz (2.64
CoreMark/MHz and up to 31 DMIPS) Arm® Cortex®-M23 with:
- Single-cycle hardware multiplier
- Hardware divider
- Nested Vector Interrupt Controller (NVIC)
- Memory Protection Unit (MPU)
- Stack Limit Checking
- TrustZone® for ARMv8-M (optional)
- System
- Power-on Reset (POR) and programmable Brown-out Detection (BOD)
- 8-channel Direct Memory Access Controller (DMAC)
- 8-channel event system for Inter-peripheral Core-independent Operation
- CRC-32 generator
- Memory
- 16/32/64-KB Flash
- 4/8/16-KB SRAM
- 2-KB Data Flash Write-While-Read (WWR) section for non-volatile data storage
- 256 bytes TrustRAM with physical protection features
- Clock Management
- Flexible clock distribution optimized for low power
- 32.768 kHz crystal oscillator
- 32.768 kHz ultra low-power internal RC oscillator
- 0.4 to 32 MHz crystal oscillator
- 16/12/8/4 MHz low-power internal RC oscillator
- Ultra low-power digital Frequency-Locked Loop (DFLLULP)
- 32-96 MHz fractional digital Phase-Locked Loop (FDPLL96M)
- One frequency meter
- Low-Power and Power
Management
- Active, Idle, Standby with
partial or full SRAM retention and off sleep modes:
- Active mode (< 25 μA/MHz)
- Idle mode (< 10 μA/MHz) with 1.5 μs wake-up time
- Standby with Full SRAM Retention (0.5 μA) with 5.3 μs wake-up time
- Off mode (< 100 nA)
- Static and dynamic power gating architecture
- Sleepwalking peripherals
- Two performance levels
- Embedded Buck/LDO regulator with on-the-fly selection
- Active, Idle, Standby with
partial or full SRAM retention and off sleep modes:
- Security
- Up to four tamper pins for static and dynamic intrusion detections
- Data Flash
- Optimized for secure storage
- Address and data scrambling with user-defined key (optional)
- Rapid tamper erase on scrambling key and on one user-defined row
- Silent access for data read noise reduction
- TrustRAM
- Address and data scrambling with user-defined key
- Chip-level tamper detection on physical RAM to resist microprobing attacks
- Rapid tamper erase on scrambling key and RAM data
- Silent access for data read noise reduction
- Data remanence prevention
- Peripherals
- One True Random Generator (TRNG)
- AES-128, SHA-256, and GCM cryptography accelerators (optional)
- Secure pin multiplexing to isolate on dedicated I/O pins a secured communication with external devices from the non-secure application (optional)
- TrustZone for flexible
hardware isolation of memories and peripherals (optional)
- Up to six regions for the Flash
- Up to two regions for the Data Flash
- Up to two regions for the SRAM
- Individual security attribution for each peripheral, I/O, external interrupt line, and Event System Channel
- Secure Boot with SHA-based authentication (optional)
- Up to three debug access levels
- Up to three Chip Erase commands to erase part of or the entire embedded memories
- Unique 128-bit serial number
- SAM L11 Securely Key
Provisioned (KPH) (optional)
- Key Provisioning using Root of Trust flow
- Security Software Framework using Kinibi-M™ Software Development Kit (SDK)
- Advanced Analog and Touch
- One 12-bit 1 Msps Analog-to-Digital Converter (ADC) with up to 10 channels
- Two Analog Comparators (AC) with window compare function
- One 10-bit 350 ksps Digital-to-Analog Converter (DAC) with external and internal outputs
- Three Operational Amplifiers (OPAMP)
- One enhanced Peripheral
Touch Controller (PTC):
- Up to 20 self-capacitance channels
- Up to 100 (10x10) mutual-capacitance channels
- Low-power, high-sensitivity, environmentally robust capacitive touch buttons, sliders, and wheels
- Hardware noise filtering and noise signal desynchronization for high conducted immunity
- Driven Shield Plus for better noise immunity and moisture tolerance
- Parallel Acquisition through Polarity control
- Supports wake-up on touch from Standby Sleep mode
- Communication Interfaces
- Up to three Serial Communication Interfaces (SERCOM) that can operate as:
- USART with full-duplex and single-wire half-duplex configuration
- I2C up to 3.4 Mbit/s (High-Speed mode) on one instance and up to 1 Mbit/s (Fast-mode Plus) on the second instance
- Serial Peripheral Interface (SPI)
- ISO7816 on one instance (Available on 32-pin packages only)
- RS-485 on one instance (Available on 32-pin packages only)
- LIN Client on one instance (Available on 32-pin packages only)
- Up to three Serial Communication Interfaces (SERCOM) that can operate as:
- Timers/Output Compare/Input Capture
- Three 16-bit Timers/Counters
(TC), each configurable as:
- One 16-bit TC with two compare/capture channels
- One 8-bit TC with two compare/capture channels
- One 32-bit TC with two compare/capture channels, by using two TCs
- PWM Modes using TC peripherals:
- Up to two PWM channels on each 16-bit TC
- 32-bit Real-Time Counter (RTC) with clock/calendar functions
- Watchdog Timer (WDT) with Window mode
- Three 16-bit Timers/Counters
(TC), each configurable as:
- Input/Output (I/O)
- Up to 25 programmable I/O lines
- Eight external interrupts (EIC)
- One non-maskable interrupt (NMI)
- One Configurable Custom Logic
(CCL) that supports:
- Combinatorial logic functions, such as AND, NAND, OR, and NOR
- Sequential logic functions, such as Flip-Flop and Latches
- Qualification and Class-B
Support
- AEC-Q100 Grade 1 (-40ºC to +125ºC)
- Class-B safety library, IEC 60730 (future)
- Debugger Development Support
- Two-pin Serial Wire Debug (SWD) programming and debugging interface
- Packages (1)
| Type | VQFN | TQFP | SSOP | WLCSP | |
|---|---|---|---|---|---|
| Pin Count | 24 | 32 | 32 | 24 | 32 |
| I/O Pins (up to) | 17 | 25 | 25 | 17 | 25 |
| Contact/Lead Pitch | 0.5 mm | 0.5 mm | 0.8 mm | 0.65 mm | 0.4 mm |
| Dimensions | 4x4x0.9 mm |
5x5x1 mm 5x5x0.9 mm(2) | 7x7x1 mm | 8.2x5.3x2.0 mm | 2.79x2.79x0.482 mm |
Note:
- AEC-Q100 Grade 1 Qualification is only offered for VQFN (with wettable flanks) and TQFP devices.
- VQFN with wettable flanks.