54 Appendix A: Migrating From SAM L21 to SAM L10/L11 (32-pin Package)
This appendix provides an overview of pinout I/O and pinout multiplexing considerations for migrating from SAM L21 32-pin package devices to the SAM L10/L11 family of devices. It does not compare the characteristics of each peripheral and does not refer to software considerations.