46 Electrical Characteristics
This section provides an overview of the SAM L10 and SAM L11 electrical characteristics.
Specifications for Extended Temperature Devices (-40ºC to +125ºC) that are different from the specifications in this section are provided in 125°C Electrical Characteristics.
Specifications for AEC-Q100 Grade 1 (-40ºC to +125ºC) that are different from the specifications in this section are provided in AEC-Q100 Grade 1 (-40°C to 125°C) Electrical Characteristics.