12 Peripherals Configuration Summary

Table 12-1. Peripherals Configuration Summary
Peripheral nameBase addressIRQ lineAHB clockAPB clockGeneric ClockPACEventsDMA Power domain
IndexEnabled at ResetIndexEnabled at ResetIndexIndexWrite Protection at Reset UserGeneratorSleep WalkingIndexName
AHB-APB Bridge A (APBA)0x40000000—0Y———————N/A—PDSW
PAC0x4000000021: ERR6Y0Y—0N—49: ERRY—PDSW
PM0x400004000: PLRDY——1Y—1N——N/A—PDAO
MCLK0x400008000: CKRDY——2Y—2N——N/A—PDSW
RSTC0x40000C00———3Y—3N——N/A—PDAO
OSCCTRL0x400010000: XOSCRDY, CLKFAIL, OSC16MRDY, DFLLULPRDY, DFLLULPLOCK, DFLLULPNOLOCK, DPLLLCKR, DPLLLCKF, DPLLLTO, DPLLLDRTO——4Y

0: FDPLL96M clk source

1: FDPLL96M 32 kHz

2: DFLLULP reference

4N0: TUNE1: CLKFAILY—PDSW
OSC32KCTRL0x400014000: XOSC32KRDY, CLKFAIL——5Y—5N—2: CLKFAILY—PDAO
SUPC0x400018000: BOD33RDY,BOD33DET, B33SRDY, VREGRDY, VCORERDY, ULPVREFRDY——6Y—6N—3: BOD33DETY—PDAO
GCLK0x40001C00———7Y—7N——N/A—PDSW
WDT0x400020001: EW——8Y—8N——N/A—PDSW
RTC0x400024002: CMP0-1, TAMPER, OVF, PER0-7 ——9Y—9N1: TAMPEVT

4-11 : PER0-7

12: ALARM0,

12-13 : CMP0-1

14 : TAMPER

15 : OVF

16 : PERD

Y1: TIMESTAMPPDAO
EIC0x40002800

3: EXTINT0

4: EXTINT1

5: EXTINT2

6: EXTINT3

7: EXTINT4-7, NSCHK

NMI

——10Y310N—17-24: EXTINT0-7Y—PDAO
FREQM0x40002C008: DONE——11Y

4: FREQM_MSR

5: FREQM_REF

11N——N/A—PDSW
PORT0x4000300010: NSCHK——12Y—12N3-6 : EVU0-3—Y—PDAO
AC0x4000340039: COMP0-1, WIN0——13Y1713N16-17: COMP0-1

40-41: COMP0-1

42: WIN0

Y—PDAO
AHB-APB Bridge B (APBB)0x41000000—1Y———————N/A—PDSW
DSU0x41002000—4Y1Y—1Y——N/A

2-3: DCC0-1

PDSW
NVMCTRL0x410040009: DONE, PROGE, LOCKE, NVME, KEYE, NSCHK7Y2Y—2N2: AUTOW—Y—PDSW
DMAC0x41006000

11: SUSP0, TERR0, TCMPL0

12: SUSP1, TERR1, TCMPL1

13: SUSP2, TERR2, TCMPL2

14: SUSP3, TERR3, TCMPL3

15: SUSP4-7, TERR4-7, TCMPL4-7

3Y———3—7-10: CH0-325-28: CH0-3Y—PDSW
HMATRIXHS0x41008000—5Y———4N——N/A—PDSW
AHB-APB Bridge C (APBC)0x42000000—2Y———————N/A—PDSW
EVSYS0x42000000

16: EVD0, OVR0

17: EVD1, OVR1

18: EVD2, OVR2

19: EVD3, OVR3

20: NSCHK

——0Y

6: CH0

7: CH1

8: CH2

9: CH3

0N——N/A—PDSW
SERCOM00x42000400

22: bit 0

23: bit 1

24: bit 2

25: bit 3-6

——1Y

11: CORE

10: SLOW

1N——N/A

4: RX

5: TX

PDSW
SERCOM10x42000800

26: bit 0

27: bit 1

28: bit 2

29: bit 3-6

——2Y

12: CORE

10: SLOW

2N——N/A

6: RX

7: TX

PDSW
SERCOM20x42000C00

30: bit 0

31: bit 1

32: bit 2

33: bit 3-6

——3Y

13: CORE

10: SLOW

3N——N/A

8: RX

9: TX

PDSW
TC00x4200100034: ERR, MC0, MC1, OVF——4Y144N11: EVU

29: OVF

30-31: MCX0-1

Y

10: OVF

11-12: MC0-1

PDSW
TC10x4200140035: ERR, MC0, MC1, OVF——5Y145N12: EVU

32: OVF

33-34: MCX0-1

Y

13: OVF

14-15: MC0-1

PDSW
TC20x4200180036: ERR, MC0, MC1, OVF——6Y156N13: EVU

35: OVF

36-37: MCX0-1

Y

16: OVF

17-18: MC0-1

PDSW
ADC0x42001C0037: OVERRUN, WINMON 38:RESRDY——7Y167N

14: START

15

: FLUSH

38: RESRDY

39: WINMON

Y19: RESRDYPDSW
DAC0x4200200040: UNDERRUN 41: EMPTY——8Y188N18: START43: EMPTYY20: EMPTYPDSW
PTC0x42002400

42: EOC, WCOMP

——9Y199N

19 : STCONV

20 : DSEQR

44: EOC

45: WCOMP

Y

21 : EOC

22 : SEQ

23 : WCOMP

PDSW
TRNG0x4200280043: DATARDY——10Y—10N—46 : DATARDYY—PDSW
CCL0x42002C00———11Y2011N

21 : LUT0

22 : LUT1

47 : LUT0

48 : LUT1

Y—PDSW
OPAMP0x42003000———12Y—12N——N/A—PDSW
TRAM0x4200340044: DRP, ERR12Y———13———N/A—PDSW