48 AEC-Q100 Grade (-40°C to 125°C) Electrical Characteristics
This section provides an overview of the SAM L10 and SAM L11 electrical characteristics which are specific for devices qualified for AEC-Q100 Grade 1 (-40°C to 125°C). For all other values or other characteristics, refer to Electrical Characteristics.