55 Appendix B: Migrating From SAM D20/D21 to SAM L10/L11 (32-pin Package)
This appendix provides an overview of pinout I/O and pinout multiplexing considerations for migrating from SAM D20/D21 32-pin package devices to the SAM L10/L11 family of devices. It does not compare the characteristics of each peripheral and does not refer to software considerations.
Note: Only SAM D21ExA/B/C/D Series are considered as SAM D21ExL Series have major
differences in term of pinout.