3.4.2.2 Configure at91bootstrap to Run Harmony Applications Executed from Serial Flash
The configuration step is the same as described in Configure at91bootstrap to Run Harmony Applications Executed from Serial Flash, with a small modification:
- Under Primary Operation, select Load and launch next software.
An example configuration for SAMA7G54-EK is shown below.
Now clean and build at91bootstrap.
Note: The boot file (boot.bin) generated by using this Kconfig can be
used to run Harmony applications executed from QSPI Flash.