37.2.7.2.5 Get Provisional ID (GETPID)

The Controller uses the Direct GETPID CCC to get the 48-bit Provisional ID from the Target. This CCC reads the I3CxPID5 through I3CxPID0 Provisional ID registers in that order from the Target with the most significant bit first. The frame format for Direct Read GETPID CCC is shown in Figure 37-28. Refer to Provisional ID for more details.

Figure 37-28. Direct Read GETPID Frame Format