37.2.7.2.7 Get Bus Characteristics Register (GETBCR)

The Controller uses the Direct GETBCR CCC to get the Bus Characteristics Register from the Target. This CCC reads the I3CxBCR register from the Target with the Most Significant bit first. The frame format for Direct Read GETBCR CCC is shown in Figure 37-30. Refer to I3C Characteristics Registers for more details.

Figure 37-30. Direct Read GETBCR Frame Format