37.2.7.2 Supported CCCs
When the Target receives a CCC from the Controller, the CCC code is stored in the I3CxCCC
register. In addition, SCCCIF
and UCCCIF
interrupt flags are also set depending on whether the received CCC is supported or
unsupported. The interrupt flags are set for all Broadcast CCCs and only for those
Direct CCCs for which an address match occurs.
Tip: The user can use the CCC code stored in the I3CxCCC
register in conjunction with UCCCIF
interrupt flag to provide custom firmware support for unsupported CCCs.
| Common Command Code (CCC) | Type | Value | Brief Description | |
|---|---|---|---|---|
| ENEC | Enable Events Command | Broadcast Write | 0x00 |
Enable Target events such as Hot-Join and In-Band Interrupt (I3CxEC) |
| Direct Write | 0x80 |
|||
| DISEC | Disable Events Command | Broadcast Write | 0x01 |
Disable Target events such as Hot-Join and In-Band Interrupt (I3CxEC) |
| Direct Write | 0x81 |
|||
| ENTDAA | Enter Dynamic Address Assignment | Broadcast Write | 0x07 |
Enter Controller initiation of Dynamic Address Assignment Procedure |
| RSTDAA | Reset Dynamic Address Assignment | Broadcast Write | 0x06 |
Discard current Dynamic Address and wait for new assignment |
| Direct Write(1) | 0x86 |
|||
| SETNEWDA | Set New Dynamic Address | Direct Write | 0x88 |
Controller assigns new Dynamic Address to a Target |
| GETPID | Get Provisional ID | Direct Read | 0x8D |
Controller queries Target’s Provisional ID (I3CxPID0 through I3CxPID5) |
| GETDCR | Get Device Characteristics Register | Direct Read | 0x8F |
Controller queries Target’s Device Characteristics Register (I3CxDCR) |
| GETBCR | Get Bus Characteristics Register | Direct Read | 0x8E |
Controller queries Target’s Bus Characteristics Register (I3CxBCR) |
| GETSTATUS | Get Device Status | Direct Read | 0x90 |
Controller queries Target’s operating status (I3CxDSTAT0 and I3CxDSTAT1) |
| RSTACT | Target Reset Action | Broadcast Write | 0x2A |
Controller configures and/or queries Target Reset action and timing (I3CxRSTACT) |
| Direct Write and Read | 0x9A |
|||
| SETMRL | Set Maximum Read Length | Broadcast Write | 0x0A |
Controller sets maximum read length (I3CxMRL) and IBI payload size (I3CxIBIPSZ) |
| Direct Write | 0x8A |
|||
| SETMWL | Set Maximum Write Length | Broadcast Write | 0x09 |
Controller sets maximum write length (I3CxMWL) |
| Direct Write | 0x89 |
|||
| GETMRL | Get Maximum Read Length | Direct Read | 0x8C |
Controller queries Target’s maximum possible read length (I3CxMRL) and IBI payload size (I3CxIBIPSZ) |
| GETMWL | Get Maximum Write Length | Direct Read | 0x8B |
Controller queries Target’s maximum possible write length (I3CxMWL) |
| GETMXDS | Get Maximum Data Speed | Direct Read | 0x94 |
Controller queries Target’s maximum read and write data speeds (I3CxMRS, I3CxMWS) and maximum read turnaround time (I3CxMRT) |
| SETBUSCON | Set Bus Context | Broadcast Write | 0x0C |
Controller specifies a higher-level protocol and/or I3C specification version (I3CxBUSCXT) |
|
Note:
|
||||