5.3.5.9 List All Bonded Devices

Format: LB

Command LB lists all bonded devices in the following format:

<index>,<address>,<address type>

where <index> is a single-digit index in the range of 1-8, representing the index of the bonded device in the bonding table. Use this index in command C<1-8> to reconnect and in command U,<1-8> to remove bonding.

The <address> is a six-byte number representing the address of the bonded device; <address type> is a single-digit number, taking either ‘0’ or ‘1’. Value ‘0’ for <address type> means that the address in the bonding information is a public address. In such a case, use command C or C<1-8> to reconnect to the bonded device. Value ‘1’ for <address type> means a random address; therefore, reconnection is not possible using the bonded information because the peer device may use a different random address when the RNBD350 module tries to reconnect.

ItemFirmware Version 1.0 and LaterDescription
Example:LBList all bonded devices