5.3.5.12 Set Remote Command Mode Password

Format: SPW[,<text>]

The SPW command is used to set the password for Remote Command mode to replace PIN code functionality to strengthen the security. This password is default null; however, it still uses the original PIN code to enter remote command mode as before. After this password is set, it uses the password. The password is presented in text, the minimum length is 6 bytes and maximum length is 32 bytes. If no text is carried with the command, the password resets to null. For more details, refer to Remote Command Mode Control or Enter/Exit Remote Command Mode.

ItemFirmware Version 1.0 and LaterDescription
Default:null
Example:SPW, RNBD350 Set password as RNBD350 SPW

Reset password to null

Response:AOKPassword is stored
ErrSyntax error or password length not allowed
Note: The parameter of SPW command is stored in PDS.