5.3.5.7 Display Accept List or Accepted List Display

Table 5-55. Format
Firmware Version 1.0Firmware Version 1.2 and Later
JD

ALD

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

Use command JD or ALD to display all MAC addresses that are currently in the accept list. Each Bluetooth address displays in the accept list, followed by ‘0’ or ‘1’ to indicate the address type, separated by a comma.

ItemFirmware Version 1.0 and LaterDescription
Default:None
Example:JDDisplay all MAC addresses in the accept list
Response:<Address>,<Address_Type>

...

END

ItemFirmware Version 1.2 and LaterDescription
Default:None
Example:ALDDisplay all MAC addresses in the accept list
Response:<Address>,<Address_Type>

...

END