5.3.5.11 Get Local Privacy
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
&SGP |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Use command &SGP or to get the local privacy setting. The user can retrieve all the parameter settings in GLP&SGP or .GLP
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | | Get local privacy setting |
| Response: | 1,02,0384,000000000000000000000000ABCD1234 | Address type and the timeout interval to change random resolvable address is 900 seconds and IRK is hex128 |
Err | Syntax error or not connected |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | | Get local privacy setting |
| Response: | 1,02,0384,000000000000000000000000ABCD1234 | Address type and the timeout interval to change random resolvable address is 900 seconds and IRK is hex128 |
Err | Syntax error or not connected |