5.3.5.6 Clear Accept List or Accepted List Clear
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
JC |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Use command JC or to clear the accept list. After clearing the accept list, the accept list feature is disabled. Command ALCJC or does not expect any parameter.ALC
The only way to disable the accept list is to clear it.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | None | |
| Example: | | Clear accept list |
| Response: | AOK | Success |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Default: | None | |
| Example: | | Clear accept list |
| Response: | AOK | Success |