Jump to main content
11.13.44 IPR5
Peripheral Interrupt
Priority Register 5Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWM2IP | PWM2PIP | TMR3GIP | TMR3IP | | SPI2IP | SPI2TXIP | SPI2RXIP | |
Access | R/W | R/W | R/W | R/W | | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | | 1 | 1 | 1 | |
Bit 7 – PWM2IP PWM2 Parameter
Interrupt Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 6 – PWM2PIP PWM2 Period
Interrupt Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 5 – TMR3GIP TMR3 Gate Interrupt
Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 4 – TMR3IP TMR3 Interrupt
Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 2 – SPI2IP SPI2 Interrupt
Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 1 – SPI2TXIP SPI2 Transmit
Interrupt Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |
Bit 0 – SPI2RXIP SPI2 Receive
Interrupt Priority
Value | Description |
---|
1 |
High
Priority |
0 |
Low
Priority |