Jump to main content
11.13.16 PIE9
Peripheral Interrupt
Enable Register 9Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | CLC4IE | | U3IE | U3EIE | U3TXIE | U3RXIE | |
Access | | | R/W | | R/W | R/W | R/W | R/W | |
Reset | | | 0 | | 0 | 0 | 0 | 0 | |
Bit 5 – CLC4IE CLC4 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 3 – U3IE UART3 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – U3EIE UART3 Framing Error
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – U3TXIE UART3 Transmit
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – U3RXIE UART3 Receive
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |