11.13.38 PIR15
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software will ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
Name: | PIR15 |
Address: | 0x4BD |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR6IF | CRCIF | CLC8IF | NVMIF | ||||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – TMR6IF TMR6 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 2 – CRCIF CRC Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 1 – CLC8IF CLC8 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 0 – NVMIF NVM Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |