11.13.28 PIR5

Peripheral Interrupt Request Register 5
Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software will ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
  2. PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared.
  3. SPI2IF is a read-only bit. TO clear the interrupt condition, all bits in the SPI2INTF register must be cleared.
  4. SPI2TXIF and SPI2RXIF are read-only bits and cannot be set/cleared by software.
Name: PIR5
Address: 0x4B3

Bit 76543210 
 PWM2IFPWM2PIFTMR3GIFTMR3IF SPI2IFSPI2TXIFSPI2RXIF 
Access RR/W/HSR/W/HSR/W/HSRRR 
Reset 0000000 

Bit 7 – PWM2IF  PWM2 Parameter Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 6 – PWM2PIF PWM2 Period Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – TMR3GIF TMR3 Gate Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – TMR3IF TMR3 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 2 – SPI2IF  SPI2 Interrupt Flag(3)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 1 – SPI2TXIF  SPI2 Transmit Interrupt Flag(4)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 0 – SPI2RXIF  SPI2 Receive Interrupt Flag(4)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software will ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt. PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared. SPI2IF is a read-only bit. TO clear the interrupt condition, all bits in the SPI2INTF register must be cleared. SPI2TXIF and SPI2RXIF are read-only bits and cannot be set/cleared by software.